Ironless Linear Motor Products

Anorad's Ironless linear motor products provide actuation forces from 8 N (2 lbf) continuous to nearly 2,000 N (450 lbf) peak. Their two-piece assembly features a 3-phase ironless coil and a balanced dual-sided "U" shaped magnet channel. Their ironless coil design eliminates cogging (magnetic détente) and makes them the optimal choice for extremely consistent velocity control in scanning-type applications and allows them to achieve the highest levels of positioning accuracy, repeatability and resolution.

 

Linear Motor, LEU

LZ

Linear Motor, LEU

LEU

Linear Motor, LEM

LEM