Precision Gantry Systems
Ultra Precision Gantry
- Magnetically preloaded XY air bearing gantry
- Over one meter X and Y travel with submicron stability
- Dual encoder Y-axis feedback for dynamic yaw control of crossbeam and active error correction
- Zero cogging linear motors for ultra-smooth scanning motion
- Optional Z-axis modules, vibration isolation and dual beam designs
- Ideal for Flat Panel Display Processing
Anorad's Ultra Precision Gantry incorporates air bearing technology to permit virtually frictionless motion and dynamic performance well beyond the capabilities of conventional mechanical bearings. These large systems feature a massive granite base and rigid steel risers to create an extremely stable platform. A magnetically preloaded XY air bearing system - with well over 1 meter of travel in each axis - is affixed to this rigid structure and provides the high accuracy multi-axis motion. The lightweight moving X-axis crossbeam has dynamic yaw control through use of specially engineered supports. This enables the moving carriage to continuously maintain optimal alignment with a workpiece located on the system's large granite reference surface. Dynamic yaw control is achieved using dual linear encoder feedback on the Y-axis and sophisticated servo control algorithms that identify and compensate for minor workpiece misalignments. Even with travel that can exceed 1.5 meters, it can deliver micron-level repeatability and accuracy with submicron position stability over its full travel.

Air bearing technology virtually eliminates friction for ultra-precise motion control
One potential use for the Anorad Ultra Precision Gantry is in flat panel display (FPD) applications. The systems are available in travels large enough for many common display sizes and Anorad can supply them with optional value-added equipment including vibration isolation systems, a variety of precision Z and Theta axes, welded steel support frames and complete servo drive and motion control packages.
Specifications
| Parameters | Axis | Specification | ||||
|---|---|---|---|---|---|---|
| Travel 1 | X | 1370 mm | ||||
| Y | 1540 mm | |||||
| Z | 78 mm | |||||
| Straightness | X | ± 5 µm | ||||
| Y | ± 3 µm | |||||
| Z | ± 2 µm | |||||
| Flatness | X | ± 6 µm | ||||
| Y | ± 2 µm | |||||
| Z | ± 2 µm | |||||
| Orthogonality | X to Y | ± 5 arc-sec | ||||
| Z to XY Plane | ± 2.5 arc-sec | |||||
| Pitch | X | ± 7.5 arc-sec | ||||
| Y | ± 1.0 arc-sec | |||||
| Yaw | X | ± 6.5 arc-sec | ||||
| Y | ± 0.5 arc-sec | |||||
| Resolution 2 (before controller 4x) |
X,Y, and Z | ± 0.05 µm | ||||
| Repeatability (3 σ) | X | ± 1.5 µm | ||||
| Y | ± 1.5 µm | |||||
| Z | ± 0.7 µm | |||||
| Accuracy (3 σ) |
X | ± 3.0 µm | ||||
| Y | ± 2.5 µm | |||||
| Z | ± 0.8 µm | |||||
| Position Stability 4 | X and Y | ± 0.2 µm | ||||
| Z | ± 0.1 µm | |||||
| Velocity 3 | X and Y | 450 mm /sec | ||||
| Z | 100 mm / sec | |||||
| Acceleration 4 | X and Y | 3,000 mm / sec² | ||||
| Z | 2,000 mm / sec² | |||||
| Typical Move Times 4 | X, Y, and Z | See Performance Graphs | ||||
Notes: Specifications are stated per axis. Anorad offers custom, higher performance, and error mapped systems by request.
- Includes overtravel before contacting resilient stops
- Resolution available from 0.01 µm to 5 µm based on application requirements
- Maximum velocity is dependent on encoder resolution and controller input frequency
- Load on X-axis will affect overall system performance, contact Anorad application engineering for details
Performance Graphs
- Move Times
- All move times include 60 millisecond smoothing times
- All move times include settling within ± 1.5 µm of target point
- Angular Error Plot
- Linear Error Plot: X-axis
- Linear Error Plot: Y-axis
The plots above are that of a single machine under specific test parameters, depending on the application requirements, results may vary
Dynamic yaw control keeps yaw error under 1 arc sec
| Numerical Analysis: ISO (modified) 3.0 σ> | |
|---|---|
| Accuracy (A): | 0.75 as. |
| Accuracy (A): | 0.56 as. |
| Accuracy (A): | 0.71 as. |
| Repeat: | 0.46 as. |
| Repeat: | 0.00 as. |
| Repeat: | 0.00 as. |
The plots above are that of a single machine under specific test parameters, depending on the application requirements, results may vary
X-axis unmapped accuracy (3 σ) over full 1370 mm travel is better than ± 3 µm (6 µm) and repeatability is ± 1.5 µm (within 3 µm)
| Numerical Analysis: ISO (modified) 3.0 σ Algebraic Sign Convention |
|
| Accuracy (A): | 5.822 µm |
| Accuracy (A): | 5.418 µm |
| Accuracy (A): | 5.462 µm |
| Repeat: | 2.125 µm |
| Repeat: | 1.359 µm |
| Repeat: | 1.940 µm |
The plots above are that of a single machine under specific test parameters, depending on the application requirements, results may vary
Y-axis unmapped accuracy (3 σ) over full 1540 mm travel is better than ± 1.5 µm (3 µm) and repeatability is ± 1 µm (within 2 µm)>
| Numerical Analysis: ISO(modified) 3.0 σ Algebraic Sign Convention |
|
| Accuracy (A): | 2.380 µm |
| Accuracy (A): | 2.314 µm |
| Accuracy (A): | 2.194 µm |
| Repeat: | 1.181 µm |
| Repeat: | 1.181 µm |
| Repeat: | .90019 µm |
The plots above are that of a single machine under specific test parameters, depending on the application requirements, results may vary
Dimensions
Shown with optional Z-axis

The dimensions above represent Anorad's most common high-volume models, custom configurations available by request