Engineered-to-Order Systems

Custom Engineering Systems

Cyclone Z — Theta Positioning Module

Cyclone Z Theta Positioning Module

The Cyclone is an example of Anorad's custom engineering capabilities. Customers often seek Anorad's expertise and experience with applications requiring unique and high performance machines.

The following information regarding the Cyclone is for Reference Only. Every custom system will have its own unique capabilities. The Cyclone is shown as an example of Anorad's capabilities. The Cyclone is not a standard product.

The Cyclone Positioning Module is a high performance dual-axis miniature air bearing system that replaces bulkier conventional electromechanical actuators in pick-and-place type applications. It combines the latest brushless servo motor, optical encoder and air bearing technologies to deliver precise, programmable, position and speed control in an extremely compact package.

The revolutionary design shares motor, bearing and encoder elements on both the linear and rotary axes. The result is a low mass, compact, and easy to install module that is only 30 mm wide. The Minimized envelope dimensions allow multiple units to fit on a small mounting surface. This greatly enhances throughput and design options. In addition, its completely non-contacting design reduces particle generation for use in cleanroom environments.

Precision Gantry Systems

Multi-beam Gantry

Dual Plane PCB Inspection Gantry

Dual Plane PCB Inspection Gantry

Dual Sided PCB Inspection Gantry

Dual Sided PCB Inspection Gantry

Vertical Double-sided PCB Inspection Gantry

Vertical Double-sided PCB Inspection Gantry

High Throughput FPD Inspection Gantry

High Throughput FPD Inspection Gantry


Single-beam Gantry

Precision Automation - AOIU.S. National Archives Gantry

Precision Automation - U.S. National Archives Gantry

Electronics Assembly PCB Probing Gantry

Electronics Assembly PCB Probing Gantry

Complete Gantry Automation Solutions

Complete Gantry Automation Solutions

Class 10 Cleanroom Compatible Gantry

Class 10 Cleanroom Compatible Gantry

High Speed Die Sorting Gantry

High Speed Die Sorting Gantry

Low Cost XY Inspection Gantry

Low Cost XY Inspection Gantry

Laser Diode Bonder Gantry

Laser Diode Bonder Gantry

Adhesive Dispensing System Gantry

Adhesive Dispensing System Gantry