Anocast Polymer Composite

Vibration Damping Structures for High Precision Equipment

Anocast gives OEMs a competitive edge by providing more versatility and higher performance than conventional granite or metallic machine structures. This is especially true for manufacturers of ultra-high precision positioning and inspection equipment where minimizing vibration is critical to system performance. Vibration can originate both externally from a machine's environment and internally from the dynamics of its components. In either case, Anocast polymer composite structures offer superior vibration damping properties while simultaneously serving as a structural member in high precision production equipment and instrumentation.

Anocast is a non-metallic polymer composite made from a proprietary mixture of high strength epoxy resin, quartz aggregate and selected additives. Engineered materials are often added to Anocast to optimize critical system parameters such as strength, durability, and weight. The blended proportion of each material is carefully selected to meet specific application objectives. Additionally, Anocast possesses excellent structural rigidity, has a low thermal expansion coefficient, and is highly resistant to corrosion.

Anocast reduces manufacturing cost by being readily formed into intricate shapes and incorporating many desirable design features. This reduces the need for secondary machining operations and additional assembly time. Anocast's room temperature manufacturing process allows precise location of critical reference surfaces, tapped inserts for fasteners, ducts for fluid or cable routing, rigid supports for added stiffness or internal voids to reduce weight. The material can even be finished in a variety of colors and textures, based on mold design, without additional surface treatment after casting.


Lithography system uses complex shape with precast features to reduce manufacturing costs


Engineered-to-Order Systems

In addition to the configurations already mentioned, Anorad manufactures custom, engineered-to-order, air bearing systems to meet unique OEM requirements. These exemplify the creativity and know-how that establish Anorad as the world's premier manufacturer of sub-micron accuracy air bearing positioning systems.