Anorad's New HPG High Precision Gantries Raise the Benchmark for Performance and Value
Shirley, New York (March 6, 2003) - Rockwell Automation announces the immediate availability of Anorad's aggressively priced HPG High Precision Gantry product line. Anorad's HPG products use their new LC-80 iron core linear motors to deliver outstanding point-to-point positioning performance at extremely competitive prices. The HPG models are high-performance, low cost gantries that can produce accelerations of 50 m/s², move at speeds up to at 3 m/s, and can provide 3
bi-directional repeatability to ± 2µm.
Anorad's High Precision Gantries feature a highly efficient layout that provides the best utilization ratio - ratio of system travel to overall footprint - of any iron core linear motor gantry on the market today. The high force LC80 linear motors, combined with the gantry's low mass, rigid X-axis crossbeam, maximize the system's throughput.
The robust LC80 iron core brushless linear motors have a very high power density, and unlike balanced (dual-magnet channel) epoxy core motors, require only a single-sided magnet track to form the linear motor assembly. This substantially decreases the system's rare-earth magnet cost for both axes. To further reduce implementation costs, the High Precision Gantries come standard with a single encoder per axis configuration. This simplifies the motion control architecture to bring down total system part count and minimize programming and operational complexity.
Like all Anorad Precision Gantry Products, these new systems are available with an array of custom configurable options to best suit your particular application. The systems come in travels ranging from 250 mm to over 750 mm per axis. Single and dual motor Y-axis drive options are offered to meet specific speed and payload demands. Anorad can also provide a low-cost rigid base made from either their proprietary AnocastT vibration damping polymer composite or an anodized aluminum base plate and risers (as shown). Rugged high resolution optical encoders are standard (resolutions available from 0.1 to 5 µm per count) along with high-flex strain relieved cables neatly bundled in modular cable carriers.
The High Precision Gantries are ideally suited for applications requiring high throughput point-to-point motion. These move profiles are common in electronics assembly and many types of precision automation. Typical applications include Automated Optical Inspection (AOI) and high-speed positioning of pick-and-place heads for surface mount (SMT) and through-hole components. In addition to all these features, the High Precision Gantries can be supplied with many desirable value-added options including Z&T axis modules, servo drive and control packages, machine frames, enclosures and the complete line of over 500,000 world-class industrial automation products available only from Rockwell Automation.
Visit High Precision Gantries in the Online Catalog