Useful Conversions
| A \ B |
foot |
inch |
m |
cm |
mm |
µm |
nm |
| foot |
1.00E+00 |
1,20E+01 |
3.05E-01 |
3.05E+01 |
3.05E+02 |
3.05E+05 |
3.05E+08 |
| inch |
8.32E-02 |
1.00E+00 |
2.54E.02 |
2.54E+00 |
2.54E+01 |
2.54E+04 |
2.54E+07 |
| m |
3.28E+00 |
3.94E+01 |
1.00E+00 |
1.00E+02 |
1.00E+03 |
1.00E+06 |
1.00E+09 |
| cm |
3.28E-02 |
3.94E-01 |
1.00E-02 |
1.00E+00 |
1.00E+01 |
1.00E+04 |
1.00E+07 |
| mm |
3.28E-03 |
3.94E-02 |
1.00E-03 |
1.00E-01 |
1.00E+00 |
1.00E+03 |
1.00E+06 |
| µm |
3.28E-06 |
3.94E-05 |
1.00E-06 |
1.00E_04 |
1.00E-03 |
1.00E+00 |
1.00E+03 |
| nm |
3.28E-09 |
3.94E-08 |
1.00E-09 |
1.00E-07 |
1.00E-06 |
1.00E-03 |
1.00E+00 |
Example:
12 inch (A) x 2.54E + 01 (B) = 3.05E + 02mm
| A\B |
lb-in2 |
lb-in-sec2 |
oz-in2 |
oz-in-sec2 |
kg-m2 |
kg-m-sec2 |
kg-cm2 |
kg-cm-sec2 |
N-m-sec2 |
| lb-in2 |
1.00E+00 |
2.59E-03 |
1.60E+01 |
4.14E-02 |
2.93E-04 |
2.98E-05 |
2.93E+00 |
2.98E-03 |
2.93E-04 |
| lb-in-sec2 |
3.86E+02 |
1.00E+00 |
6.18E+03 |
1.60E+01 |
1.13E-01 |
1.15E-02 |
1.13E+03 |
1.15E+00 |
1.13E+01 |
| oz-in2 |
6.25E-02 |
1.61E-04 |
1.00E+00 |
2.59E-03 |
1.82E-05 |
1.86E-06 |
1.82E-01 |
1.86E-04 |
1.82E-05 |
| oz-in-sec2 |
2.41E+01 |
6.25E-02 |
3.86E+02 |
1.00E+00 |
7.06E-03 |
7.20E-04 |
7.06E+01 |
7.20E-02 |
7.06E-03 |
| kg-m2 |
3.42E+03 |
8.85E+00 |
5.46E+04 |
1.41E+02 |
1.00E+00 |
1.02E+01 |
1.00E+04 |
1.02E+01 |
1.00E+00 |
| kg-m-sec2 |
3.35E+04 |
8.68E+01 |
5.36E+05 |
1.39E+03 |
9.81E+00 |
1.00E+00 |
9.81E+04 |
1.00E+02 |
9.81E+00 |
| kg-cm2 |
3.42E-01 |
8.85E-04 |
5.46E+00 |
1.41E-02 |
1.00E-04 |
1.02E-05 |
1.00E+00 |
1.02E-03 |
1.00E-04 |
| kg-cm-sec2 |
3.35E+02 |
8.68E-01 |
5.36E+03 |
1.39E+01 |
9.81E-02 |
1.00E-02 |
9.81E+02 |
1.00E+00 |
9.81E-02 |
Example:
20 kg-m-sec 2 (A) x 1.93E+03 (B) = 2.78E + 04 oz-in-sec 2
| A\B |
oz-in\ |
lb=in |
gm-cm |
kg-cm |
kg-m |
N-m |
mN-m |
| oz-in |
1.00E+00 |
6.25E-02 |
7.20E+01 |
7.20E-02 |
7.20E-04 |
7.06E-03 |
7.06E+00 |
| lb-in |
1.60E+01 |
1.00E+00 |
1.15E+03 |
1.15E+00 |
1.15E-02 |
1.12E-01 |
1.12E+02 |
| gm-cm |
1.39E-02 |
8.68E-04 |
1.00E+00 |
1.00E-03 |
1.00E-05 |
9.81E-05 |
9.81E-02 |
| kg-cm |
1.39E+01 |
8.68E-01 |
1.00E+03 |
1.00E+00 |
1.00E-02 |
9.81E-02 |
9.81E+01 |
| kg-m |
1.39E+03 |
8.68E+01 |
1.00E+05 |
1.00E+02 |
1.00E+00 |
9.8E+00 |
9.81E+03 |
| N-m |
1.42E+02 |
8.85E+00 |
1.02E+04 |
1.02E+01 |
1.02E-01 |
1.00E+00 |
1.00E+03 |
| mN-m |
1.42E+05 |
8.85E+03 |
1.02E+07 |
1.02E+04 |
1.02E+02 |
1.00E+03 |
1.00E+06 |
Example:
10 kg-m (A) x 9.81E + 00 (B) = 9.81E + 01 N-m
| A\B |
oz1 |
lb1 |
gm1 |
kg1 |
Newton |
| oz |
1.00E+00 |
6.25E-02 |
2.84E+01 |
2.84E-02 |
2.78E-01 |
| lb1 |
1.60E+01 |
1.00E+00 |
4.54E+02 |
4.54E-01 |
4.45E+00 |
| gm1 |
3.53E-02 |
2.20E-03 |
1.00E+00 |
1.00E-03 |
9.80E-03 |
| kg1 |
2.20E+00 |
2.20E+00 |
1.00E+03 |
1.00E+00 |
9.80E+00 |
| Newton |
3.60E+00 |
2.25E-01 |
1.02E+02 |
1.02E-01 |
1.00E+00 |
Example:
10 lbf(A) x 4.45E-01 (B) = 4.45-00 kgf
|
A \ B
|
gm |
kg |
slug |
oz(m) |
lb(m) |
| gm |
1.00E+00 |
1.00E-03 |
6.85E+05 |
1.00E+00 |
2.21E-03 |
| kg |
1.00E+03 |
1.00E+00 |
6.85E+02 |
3.53E+01 |
2.21E+00 |
| slug |
1.46E+04 |
1.46E+01 |
1.00E+00 |
5.15E+02 |
3.22E+01 |
| oz(m) |
2.84E+01 |
2.84E-02 |
1.94E-03 |
1.00E+00 |
6.25E-02 |
| lb(m) |
4.54E+02 |
4.54E-01 |
3.11E-02 |
1.60E+01 |
1.00E+00 |
Example:
15 slug (A) x1.46E+01(B) = 2.19E+02 kg
| Name |
oz/in 3 |
lb/in 3 |
gm/cm 3 |
| Aluminum |
1.57 |
0.098 |
2.72 |
| Brass |
4.96 |
0.310 |
8.60 |
| Bronze |
4.72 |
0.295 |
8.17 |
| Copper |
5.15 |
0.332 |
8.91 |
| Plastic |
0.64 |
0.040 |
1.11 |
| Steel |
4.48 |
0.280 |
7.75 |
| Hard Wood |
0.46 |
0.029 |
0.80 |
| Soft Wood |
0.28 |
0.018 |
0.48 |
| Steel on Steel (dry) |
0.580 |
| Steel on Steel (lubed) |
0.150 |
| Aluminum on Steel |
0.450 |
| Copper on Steel |
0.360 |
| Brass on Steel |
0.400 |
| Plastic on Steel |
0.200 |
| Linear Roller Bearings |
0.001 |
| Name |
Symbol |
Mult |
Number |
| Giga |
G |
10 9 |
1,000,000,000 |
| Mega |
M |
10 6 |
1,000,000 |
| Kilo |
k |
10 3 |
1,000 |
| Hecto |
h |
10 2 |
100 |
| deka |
da |
10 1 |
10 |
| - - |
- - |
10 0 |
1 |
| deci |
d |
10 -1 |
0.1 |
| centi |
c |
10 -2 |
.01 |
| milli |
m |
10 -3 |
.001 |
| micro |
µ |
10 -6 |
.000001 |
| nano |
n |
10 -9 |
.000000001 |
| °F = (°C x 9/5) + 32 |
°C = (°F - 32) x 5/9 |